BURNDY
Image of S2GBP48AB2GS Substation - Aluminum Rigid Spacer
Image of S2GBP48AB2GS Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP48AB2GS

Product details

General

Application

Substation

Catalog Number

S2GBP48AB2GS

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810483701

UPC 12 Digit

7818104837011

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

2.89 in

Dimension - Height mm

73.4 mm

Dimension - L Length Overall mm

516 mm

Dimension - Length Overall inch

20.30 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads