BURNDY
Image of S2GBP44A Substation - Aluminum Rigid Spacer
Image of S2GBP44A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP44A

Product details

General

Application

Substation

Catalog Number

S2GBP44A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810142035

UPC 12 Digit

7818101420355

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.165 in

Dimension - Diameter Min Size inch

1.092 in

Dimension - Height mm

61.5 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil

Conductor - ACSR Str Size Range

795 (54/7) Condor kcmil-874.5 (54/7) Crane kcmil

Conductor - AL Str Size

954 kcmil

Conductor - AL Str Size Range

954 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads