BURNDY
Image of S2GBP495A13B2GS Substation - Aluminum Rigid Spacer
Image of S2GBP495A13B2GS Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP495A13B2GS

Product details

General

Application

Substation

Catalog Number

S2GBP495A13B2GS

Connector Type

Spacer

Installation Torque Recommended in-lb

660 lbs-in

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

621945270756

UPC 12 Digit

6219452707566

Dimensions

Dimension - B Length inch

4.12 in

Dimension - Height inch

3.57 in

Dimension - Height mm

90.4 mm

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.74 in

Dimension - Width inch

4.12 in

Dimension - Width mm

105 mm

Conductor Related

Conductor - AL Str Size Range

3500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1