BURNDY
Image of S2GBPA44A12R90B2STS Substation - Aluminum Rigid Spacer
Image of S2GBPA44A12R90B2STS Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBPA44A12R90B2STS

Product details

General

Application

Substation

Catalog Number

S2GBPA44A12R90B2STS

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810268872

UPC 12 Digit

7818102688722

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads