BURNDY
Image of S2GBPA48A8 Substation - Aluminum Rigid Spacer
Image of S2GBPA48A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBPA48A8

Product details

General

Application

Substation

Catalog Number

S2GBPA48A8

Connector Type

Spacer

Material

Aluminum Alloy

Physical Attribute - Pad Orientation

Straight

Plated

N

UPC

781810269633

UPC 12 Digit

7818102696333

Dimensions

Dimension - Height inch

8.13 in

Dimension - Height mm

207 mm

Dimension - L Length Overall mm

262 mm

Dimension - Length Overall inch

10.30 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil;1780 (84/19) Chukar kcmil

Conductor - ACSR Str Size Range

1590 (45/7) Lapwing kcmil-1780 (84/19) Chukar kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads