BURNDY
Image of S2R496A15S7HQ Substation - Aluminum Rigid Spacer
Image of S2R496A15S7HQ Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R496A15S7HQ

Product details

General

Application

Substation

Catalog Number

S2R496A15S7HQ

Connector Type

Spacer

Installation Torque Recommended in-lb

660 in-lb

Material

Aluminum Alloy, Cast

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

UPC

781810480120

UPC 12 Digit

7818104801200

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

2.50 in

Dimension - Diameter Min Size inch

2.28 in

Dimension - Height inch

4.10 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

465 mm

Dimension - Length Overall inch

18.30 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Connection Combination

Cable Spacer

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2