BURNDY
Image of S2R466 Substation - Aluminum Rigid Spacer
Image of S2R466 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R466

Product details

General

Application

Substation

Catalog Number

S2R466

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy, Cast

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

UPC

781810486023

UPC 12 Digit

7818104860233

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height inch

2.29 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - Connection Combination

Cable Spacer

Conductor - Copper Str Size

1500 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

15

Resources and downloads