BURNDY
Image of S2R484ACG3BC Substation - Aluminum Rigid Spacer
Image of S2R484ACG3BC Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R484ACG3BC

Product details

General

Application

Substation

Catalog Number

S2R484ACG3BC

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy

One Wrench Installation

Y

Plating Type

Unplated

UPC

781810488720

UPC 12 Digit

7818104887200

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.10 in

Dimension - Height mm

79 mm

Dimension - L Length Overall mm

397 mm

Dimension - Length Overall inch

15.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size

2303 kcmil

Conductor - Connection Combination

Cable Spacer

Conductor Spacing

13 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads