BURNDY
Image of S2R41ACG5 Substation - Aluminum Rigid Spacer
Image of S2R41ACG5 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R41ACG5

Product details

General

Application

Substation

Catalog Number

S2R41ACG5

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

One Wrench Installation

Y

Plated

N

UPC

621945167001

UPC 12 Digit

6219451670011

Dimensions

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - AL Str Size

795 KCMIL

Conductor - AL Str Size Range

795 KCMIL

Conductor - Connection Combination

Cable Spacer

Conductor Spacing

6 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads