BURNDY
Image of S2R46ACG1 Substation - Aluminum Rigid Spacer
Image of S2R46ACG1 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2R46ACG1

Product details

General

Application

Substation

Catalog Number

S2R46ACG1

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810529874

UPC 12 Digit

7818105298744

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height inch

2.80 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - AL Str Size Range

1590 kcmil

Conductor - Connection Combination

Cable Spacer

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1