BURNDY
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW
S3GBPA_SPACER_3CONDUCTOR_PHOTO_BW

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S3GBP445AB2

Product details

General

Application

Substation

Catalog Number

S3GBP445AB2

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810284261

UPC 12 Digit

7818102842611

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - ACSR Str Size

954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil

Conductor - ACSR Str Size Range

954 (45/7) Rail kcmil-1033.5 (45/7) Ortolan kcmil

Conductor - AL Str Size

1033 kcmil;1100 kcmil;1113 kcmil

Conductor - AL Str Size Range

1033 kcmil-1113 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

3

Resources and downloads