BURNDY
Image of SH2GBP46A512 Substation - Aluminum Rigid Spacer
Image of SH2GBP46A512 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

SH2GBP46A512

Product details

General

Application

Substation

Catalog Number

SH2GBP46A512

Connector Type

Bus Support Spacer

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

Mounting Hardware

5/8-11 x 1" GS

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

1

Plated

N

Plating Type

Unplated

UPC

781810257531

UPC 12 Digit

7818102575311

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.504 in

Dimension - Diameter Min Size inch

1.328 in

Dimension - G inch

1.50 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - Width inch

6.25 in

Dimension - Width mm

159 mm

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant;1431 (54/19) Plover

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant-1431 (54/19) Plover

Conductor - AL Str Size

1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1590 kcmil-1600 kcmil

Conductor - Connection Combination

Base to Cable

Conductor Spacing

12 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

12