BURNDY
Image of S2GGBP486A9 Substation - Aluminum Rigid Spacer
Image of S2GGBP486A9 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GGBP486A9

Product details

General

Application

Substation

Catalog Number

S2GGBP486A9

Connector Type

Spacer;Grounding Stud

Material

Aluminum Alloy

Plated

N

UPC

781810357897

UPC 12 Digit

7818103578977

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

292 mm

Dimension - Length Overall inch

11.50 in

Dimension - Width inch

3.12 in

Dimension - Width mm

79 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1