BURNDY
Image of S2GBP445A12P1 Substation - Aluminum Rigid Spacer
Image of S2GBP445A12P1 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

S2GBP445A12P1

Product details

General

Application

Substation

Catalog Number

S2GBP445A12P1

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810340844

UPC 12 Digit

7818103408444

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads