BURNDY
SCBA_CORONA_BELL_PHOTO_BW
SCBA_CORONA_BELL_PHOTO_BW

Substation - Aluminum Welded Corona Bell

Brand:

Burndy

Catalog ID:

SCBB24A

Product details

General

Application

Substation

Catalog Number

SCBB24A

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810211342

UPC 12 Digit

7818102113422

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

235 mm

Dimension - Length Overall inch

9.25 in

Dimension - Width inch

12.00 in

Dimension - Width mm

305 mm

Conductor Related

Conductor - AL Tube Std Size

5 IPS

Conductor - AL Tube Std Size Range

5 IPS

Conductor Type

  • AL Tube Std-Size
  • AL Tube EH-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings