BURNDY
Image of XP1919HC Substation - Copper Expansion Coupler
Image of XP1919HC Substation - Copper Expansion Coupler

Substation - Copper Expansion Coupler

Brand:

Burndy

Catalog ID:

XP1919HC

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

XP1919HC

Connector Type

Couplers

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810242865

UPC 12 Digit

7818102428655

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

8.50 in

Dimension - Height mm

215.9 mm

Dimension - L Length Overall mm

330 mm

Dimension - Length BB inch

4.00 in

Dimension - Length Overall inch

13.00 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Size

2 1/2 IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads