BURNDY
Image of N2D67534T12 Substation - Copper Stud Connector
Image of N2D67534T12 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N2D67534T12

Product details

General

Application

Substation

Catalog Number

N2D67534T12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945124103

UPC 12 Digit

6219451241033

Dimensions

Dimension - B Length inch

2.31 in

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-3/4 in

Dimension - Pin Diameter inch

1.75 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads