BURNDY
Image of N2D6834T12 Substation - Copper Stud Connector
Image of N2D6834T12 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N2D6834T12

Product details

General

Application

Substation

Catalog Number

N2D6834T12

Connector Type

Stud Connector

Installation Torque Recommended in-lb

170 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Durium

Physical Attribute - Number of Tap Conductors

2

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945110762

UPC 12 Digit

6219451107622

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Height inch

2.56 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

5.12 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2.00 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads