BURNDY
Image of N2DR6744T12 Substation - Copper Stud Connector
Image of N2DR6744T12 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N2DR6744T12

Product details

General

Application

Substation

Catalog Number

N2DR6744T12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Tap Conductors

2

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810118849

UPC 12 Digit

7818101188499

Dimensions

Dimension - AA Pad Orientation

In-line

Dimension - B Length inch

2.25 in

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.50 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Tube

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

1 AWG-1000 kcmil

Conductor - Copper Tube Std Size

3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS

Conductor - Copper Tube Std Size Range

3/8 IPS IPS-3/4 IPS IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads