BURNDY
TF
TF

T106F, Uninsulated Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

T106F

Uninsulated Fork Terminal For 12 - 10 AWG.

T106F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T106F

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

T-F, Compression Terminal

UPC

781810722022

UPC 12 Digit

7818107220222

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.74 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.25 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

14 AWG;10 AWG (Str.);12 AWG (Sol.);10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999