BURNDY
Image of T168BF T168BF, Uninsulated Block Fork Terminal For 22 - 16 AWG
Image of T168BF T168BF, Uninsulated Block Fork Terminal For 22 - 16 AWG

T168BF, Uninsulated Block Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

T168BF

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Product details

General

Catalog Number

T168BF

Connector Type

Block Fork Terminal

Feature - Barrel Style

Shrouded

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810530863

UPC 12 Digit

7818105308633

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.83 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads