BURNDY
Image of 000038417100 Tin Plated Copper Offset Lug
Image of 000038417100 Tin Plated Copper Offset Lug

Tin Plated Copper Offset Lug

Brand: Burndy

Catalog ID: 000038417100

Tin Plated Copper Offset Lug 1/4” X 3”, 4 Hole NEMA Spacing

  • Offset Copper Lugs to be used with CB-1 Type Molds
  • Lugs are made from electrolytic grade copper bar stock and tin-plated
  • Lugs are available with one, two, or four bolt holes with NEMA spacing
  • Offered in a wide variety of sizes

General

Catalog Number

000038417100

Material

Tin Plated Copper

UPC

781810572238

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

464