BURNDY
Image of TMH19 TMH19, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH19 TMH19, DURIUM™ Silicon Bronze Hardware Kit

TMH19, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH19

DURIUM™ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH19

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810266298

UPC 12 Digit

7818102662988

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)