BURNDY
TMH2844, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH2844 TMH2844, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH2844 TMH2844, DURIUM™ Silicon Bronze Hardware Kit

TMH2844, DURIUM™ Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH2844

Hardware Kit, 1 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSBG1), Silicon Bronze Hex Nut (50CHEN), 2 Nos each SS Belleville washer (50X106BWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH2844

Connector Type

Hardware

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Hardware Kit

UPC

781810478936

UPC 14 Digit GTIN

00781810478936

Dimensions

Dimension - Bolt Size fraction

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568