BURNDY
Image of TMH2844SS TMH2844SS, Tongue Mounting Hardware Kit, Stainless Steel
Image of TMH2844SS TMH2844SS, Tongue Mounting Hardware Kit, Stainless Steel

TMH2844SS, Tongue Mounting Hardware Kit, Stainless Steel

Brand:

Burndy

Catalog ID:

TMH2844SS

Stainless steel Hardware Kit, 1 Nos each 1/2" - 13 x 2.25" Long Hex SS Bolt (50X225HSSBG1), Silicon Bronze Hex Nut (50CHEN), 2 Nos each SS Belleville washer (50X106BWSS), 1/2 flat washer SS (50X125FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH2844SS

Connector Type

Hardware

Material

STAINLESS STEEL

UPC

781810478943

UPC 12 Digit

7818104789433

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings