BURNDY
Image of TMH289ET TMH289ET,DURIUM™ Silicon Bronze Hardware Kit
Image of TMH289ET TMH289ET,DURIUM™ Silicon Bronze Hardware Kit

TMH289ET,DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH289ET

DURIUM™ Silicon Bronze Hardware Kit; Electro-tinned.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH289ET

Connector Type

Hardware

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810141267

UPC 12 Digit

7818101412677

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)