BURNDY
Image of TMH333 TMH333, Hardware Kit
Image of TMH333 TMH333, Hardware Kit

TMH333, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH333

Hardware kit, 10 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), 1/2 - 13 Silicon bronze Hex nut (50CHEN), Belleville washer (50X112BWSS), SS 1/2 flat washer (50FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH333

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810487792

UPC 12 Digit

7818104877922

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1728

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings