BURNDY
Image of TMH337 TMH337, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH337 TMH337, DURIUM™ Silicon Bronze Hardware Kit

TMH337, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH337

DURIUM™ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH337

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810502679

UPC 12 Digit

7818105026799

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1500

Resources and downloads