BURNDY
Image of TMHG38CG1 TMHG38CG1, Hardware Kit
Image of TMHG38CG1 TMHG38CG1, Hardware Kit

TMHG38CG1, Hardware Kit

Brand:

Burndy

Catalog ID:

TMHG38CG1

TONGUE MOUNTING HARDWARE.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMHG38CG1

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810280539

UPC 12 Digit

7818102805399

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A-B
  • IEEE 837

Standards - Industry Standards Met

  • UL 486A-B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

100

Pallet Quantity

2880

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)