BURNDY
TN-YAESF-Yellow_Photo_CYMK
TN-YAESF-Yellow_Photo_CYMK

TN1010LF, Nylon Locking Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TN1010LF

Nylon Locking Fork Terminal For 12 - 10 AWG.

TN1010LF.

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installations while maintaining proper spring retention of forks

Features: INSULUG Type TN Nylon-Insulated Terminals Are Designed For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications For Wire Sizes 26 AWG Through 10 AWG, They Offer High Dielectric Strength And Stability In Oily Conditions And Meet Military Class 1 And Class 2 Requirements Per SAE-AS25036 And The Requirements Of Military Specifications SAE-AS7928, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design, Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Foldin, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size Identification, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, 300 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.21 IN, Color Code: Yellow, Wire Strip Length: 11/32 IN, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated

Product details

General

Application

Power Connector

Catalog Number

TN1010LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Snap Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524107

UPC 12 Digit

7818105241077

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads