BURNDY
TN-YAESF-Yellow_Photo_CYMK
TN-YAESF-Yellow_Photo_CYMK

TN1014F, Nylon Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TN1014F

Nylon Fork Terminal For 12 - 10 AWG.

TN1014F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Features: The Type TN-F, Nylon Insulated Fork Tongue Terminal Has The Same High Quality As The TN, It Is Designed To Meet The Heavy-Duty Requirements Of Industrial And Utility Applications, Used On Both Power And Control Circuits For Wire Sizes 26 AWG Through 10 AWG, The TN-F Provides High Dielectric Strength And Stability In Oily Conditions, The TN-F Is Identical To The Tn With The Addition Of A Fork Tongue Which Allows Installation Without Complete Removal Of Its Supporting Screw, 300 V Maximum, 105 DEG C Maximum, Fork Tongue: Provides Faster And Easier Installation By Permitting Insertion Under The Screw Head Without Completely Removing It, Insulation Diameter (maximum): 0.209 IN, Bulk Catalog Number: YAES10N57F, Temperature Rating: 105 DEG C Maximum, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83, MR18 Tool, Color Code: Yellow, Wire Strip Length: 11/32 IN, Wire Insulation Grip: No, Finish: Electro-Tin Plated

Product details

General

Application

Power Connector

Catalog Number

TN1014F

Color Code

Yellow

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

TN-F

UPC

781810732229

UPC 12 Digit

7818107322299

Dimensions

Cable Insulation Diameter Maximum

0.21 in

Dimension - Bolt Size fraction

1/4

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.21 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

1/4"

Dimension - Z (inch)

0.38 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads