BURNDY
TN-YAES-Yellow_Photo_CYMK
TN-YAES-Yellow_Photo_CYMK

TN10516, Nylon Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TN10516

Nylon Ring Terminal For 12 - 10 AWG.

TN10516.

  • Deep inner barel serrations and smooth funnel entry provide excellent conductivity and pullout strength values with easy wire insertion
  • Color-coded and clearly marked for quick easy wire size identification

Features: INSULUG Type Tn Nylon-Insulated Terminals Are Designed For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications For Wire Sizes 26 AWG Through 10 AWG, They Offer High Dielectric Strength And Stability In Oily Conditions And Meet Military Class 1 And Class 2 Requirements Per SAE AS25036 And The Requirements Of Military Specifications SAE-AS7928, 300 V Maximum, 105 DEG C Maximum, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Folding, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size IdentifiCation, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, Temperature Rating: 105 DEG C Maximum, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83 Tool, Insulation Diameter (maximum): 0.21 IN, Sae-as25036: -113, Bulk Catalog Number: YAES10N13, Color Code: Yellow, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application

For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications

Catalog Number

TN10516

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Ring Tongue

UPC

781810734285

Dimensions

Cable Insulation Diameter Maximum

0.21 in

Dimension - Bolt Size fraction

5/16

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.32 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.37 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads