BURNDY
TN-YAES-Red_Photo_CYMK
TN-YAES-Red_Photo_CYMK

TN1810, Nylon Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TN1810

Nylon Ring Terminal For 22 - 18 AWG.

TN1810.

  • Integral one-piece copper barrel / insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with the easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plated for durable, long lasting resistance to identification
  • Ring tongue qrovides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud

Features: INSULUG Type Tn Nylon-Insulated Terminals Are Designed For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications For Wire Sizes 26 AWG Through 10 AWG, They Offer High Dielectric Strength And Stability In Oily Conditions And Meet Military Class 1 And Class 2 Requirements Per SAE AS25036 And The Requirements Of Military Specifications SAE-AS7928, 300 V Maximum, 105 DEG C Maximum, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Folding, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size IdentifiCation, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, Bulk Catalog Number: YAES18N3, Sae-as25036: -103, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.12 IN, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83 Tool, Color Code: Red, Wire Strip Length: 7/32 IN, Wire Insulation Grip: No, Finish: Electro-Tin Plated

Product details

General

Application

For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications

Catalog Number

TN1810

Color Code

Red

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Ring Tongue

UPC

781810734827

Dimensions

Cable Insulation Diameter Maximum

0.12 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG

Conductor - Copper Solid Size Range

20 -18 AWG

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Range

#18 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads