BURNDY
Image of TN184F TN184F, Nylon Fork Terminal For 22 - 18 AWG
Image of TN184F TN184F, Nylon Fork Terminal For 22 - 18 AWG

TN184F, Nylon Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TN184F

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

TN184F

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

INSULUG™

UPC

781810530870

Dimensions

Dimension - Bolt Size fraction

#3 - #4

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - Pad Width inch

0.23 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#3;#4

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

100