BURNDY
Image of TN186LF TN186LF, Nylon Locking Fork Terminal For 22 - 18 AWG
Image of TN186LF TN186LF, Nylon Locking Fork Terminal For 22 - 18 AWG

TN186LF, Nylon Locking Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TN186LF

Nylon Locking Fork Terminal For 22 - 18 AWG.

TN186LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

Features: INSULUG Type TN Nylon-Insulated Terminals Are Designed For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications For Wire Sizes 26 AWG Through 10 AWG, They Offer High Dielectric Strength And Stability In Oily Conditions And Meet Military Class 1 And Class 2 Requirements Per SAE-AS25036 And The Requirements Of Military Specifications SAE-AS7928, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design, Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Foldin, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size Identification, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, 300 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.12 IN, Color Code: Red, Wire Strip Length: 7/32 IN, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

Power Connector

Catalog Number

TN186LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524251

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#4;#6

Dimension - Z (inch)

0.32 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100