BURNDY
TN-YAESF-Red_Photo_CYMK
TN-YAESF-Red_Photo_CYMK

TN206F, Nylon Fork Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

TN206F

Nylon Fork Terminal For 26 - 20 AWG.

TN206F.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Application

Power Connector

Catalog Number

TN206F

Color Code

Amber

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

TN-F

UPC

781810734957

Dimensions

Cable Insulation Diameter Maximum

0.098 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.80 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Size

20 AWG

Conductor - Copper Str Size Range

20 AWG

Conductor Range

#20 AWG to #26 AWG

Conductor Size

26 - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads