BURNDY
Image of TP162Z TP162Z, Vinyl Flanged Fork Terminal For 22 - 16 AWG
Image of TP162Z TP162Z, Vinyl Flanged Fork Terminal For 22 - 16 AWG

TP162Z, Vinyl Flanged Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

TP162Z

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

Features: VINYLUG Type TP-Z Is A Variation Of The Type TP And Employs A Flanged Fork Tongue For Fast Installation And Security, 600 V Maximum, 105 DEG C Maximum, Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw, Flanges Make Re-Securing A Loose Terminal Easier, Insulation Diameter (maximum): 0.145 IN, Tape Mounted Catalog Number: BA16EZ2M, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1 Tool, Bulk Catalog Number: BA16EZ2, Wire Insulation Grip: No, Color Code: Red, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

For Fast Installation And Security

Catalog Number

TP162Z

Color Code

Red

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810714201

UPC 12 Digit

7818107142011

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

8/89

Dimension - Hole Size inch

0.09 in

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

0.17 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#20 AWG to #22 AWG; 16 AWG to 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads