BURNDY
Image of TP186FBG25 TP186FBG25, Vinyl Fork Terminal For 22 - 18 AWG
Image of TP186FBG25 TP186FBG25, Vinyl Fork Terminal For 22 - 18 AWG

TP186FBG25, Vinyl Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TP186FBG25

Vinyl Fork Terminal For 22 - 18 AWG.

TP186FBG25.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

TP186FBG25

Connector Type

Fork Terminal

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

UPC

781810486573

UPC 12 Digit

7818104865733

Dimensions

Dimension - Bolt Size fraction

#22-#18

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads