BURNDY
UD_View_A_image
UD_View_A_image

U Die Nest, 3/0 AWG STR N150, Index 14

Brand:

Burndy

Catalog ID:

U27D1

U Die Nest, 3/0 AWG STR N150, Index 14.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U27D1

Crimp Force Capacity

12 ton

Die Index

14

Die Type

U Die

Type

Die

UPC

781810008065

UPC 12 Digit

7818100080655

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings