BURNDY
Image of U2HR153CG3 U2HR153CG3, Substation Copper Bus Support, Two 1000 kcmil Cu Cables on 6" Center
Image of U2HR153CG3 U2HR153CG3, Substation Copper Bus Support, Two 1000 kcmil Cu Cables on 6" Center

U2HR153CG3, Substation Copper Bus Support, Two 1000 kcmil Cu Cables on 6" Center

Brand:

Burndy

Catalog ID:

U2HR153CG3

Copper Bus Connectors, Two 1000 kcmil CU Cable spaced on 6 IN Center.

Product details

General

Application

Substation

Catalog Number

U2HR153CG3

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Material

Copper Alloy, Cast

Material - Hardware

Galvanized Steel

Mounting Hardware

1/2-13 x 1" GS

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810432396

UPC 12 Digit

7818104323966

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.06 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.25 in

Dimension - Width inch

8.75 in

Dimension - Width mm

222 mm

Conductor Related

Conductor - Connection Combination

Base to Cable

Conductor - Copper Str Size

1000 kmcil

Conductor - Copper Str Size Range

1000 kcmil

Conductor Spacing

6 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads