BURNDY
Image of U2HR173 U2HR173, Substation Copper Bus Support, 750 kcmil, 1-1/2" IPS
Image of U2HR173 U2HR173, Substation Copper Bus Support, 750 kcmil, 1-1/2" IPS

U2HR173, Substation Copper Bus Support, 750 kcmil, 1-1/2" IPS

Brand:

Burndy

Catalog ID:

U2HR173

Product details

General

Application

Substation

Catalog Number

U2HR173

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Mounting Hardware

1/2-13 x 1" GS

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810095096

UPC 12 Digit

7818100950966

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length inch

4.31 in

Dimension - G inch

2.50 in

Dimension - Height inch

4.42 in

Dimension - Height mm

112.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.32 in

Dimension - Width inch

6.75 in

Dimension - Width mm

171 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Conductor - Copper Tube Std Size

1 1/2 IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Spacing

2.82 in

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads