BURNDY
UCR
UCR

UC25RS, Aluminum Clamp

Brand:

Burndy

Catalog ID:

UC25RS

Product details

General

Catalog Number

UC25RS

Installation Torque Recommended in-lb

240 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810441183

UPC 12 Digit

7818104411833

Dimensions

Dimension - Height inch

1.96 in

Dimension - Height mm

50 mm

Dimension - Width inch

1.73 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - AAAC 5005 Size A Range

6 AWG-1/0 AWG

Conductor - AAAC 5005 Size B Range

6 AWG-1/0 AWG

Conductor - AAAC 6201 Size A Range

6 AWG-1/0 AWG

Conductor - AAAC 6201 Size B Range

6 AWG-1/0 AWG

Conductor - AL Str Size A

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size A Range

8 AWG-1/0 AWG

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size B Range

8 AWG-1/0 AWG

Conductor - Copper Str Size A

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size A Range

8 AWG-1/0 AWG

Conductor - Copper Str Size B

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size B Range

8 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads