BURNDY
UC2W30_Photo_ColorCMYK
UC2W30_Photo_ColorCMYK

UC2834W, Parallel Clamp

Brand:

Burndy

Catalog ID:

UC2834W

Product details

General

Catalog Number

UC2834W

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810123744

UPC 12 Digit

7818101237444

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2 AWG-4/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

2 AWG-300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads