BURNDY
UC8W26L_Photo_ColorCMYK
UC8W26L_Photo_ColorCMYK

UC6W25CONKIT, Parallel Clamp Kit for Copper, includes UC Connector and Cover

Brand:

Burndy

Catalog ID:

UC6W25CONKIT

UC6W25 w/Cover and Breakaway Nuts; #6 Solid - 1/0 Stranded; For copper conductors.

Product details

General

Catalog Number

UC6W25CONKIT

Plated

N

Plating Type

Unplated

UPC

781810413128

UPC 12 Digit

7818104131288

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Height fraction

1-5/8 in

Dimension - Height mm

0 mm

Dimension - Width fraction

1-3/8 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

6 AWG-1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

20

Resources and downloads