BURNDY
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG25R2R, Parallel Clamp, Aluminum

Brand:

Burndy

Catalog ID:

UCG25R2R

Parallel Clamp, Cast Aluminum Alloy, 1.19" L, 1.71" Height, 1.46" W

Product details

General

Catalog Number

UCG25R2R

Installation Torque Recommended in-lb

240 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810097755

Dimensions

Dimension - B Length fraction

1-1/5 in

Dimension - B Length inch

1.19 in

Dimension - Height fraction

1-5/7 in

Dimension - Height inch

1.71 in

Dimension - Height mm

47.6 mm

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.46 in

Conductor Related

Conductor - AAAC 5005 Size A

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Size A Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Size A

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Size A Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Size B Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AL Str Size A

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size A Range

6 AWG-1/0 AWG

Conductor - AL Str Size B

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size B Range

6 AWG-2 AWG

Conductor - Copper Solid Size A

6 AWG

Conductor - Copper Solid Size A Range

6 AWG

Conductor - Copper Solid Size B

6 AWG

Conductor - Copper Solid Size B Range

6 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size A Range

6 AWG-1/0

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

6 AWG-2 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads