BURNDY
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG28RSCONKIT, Parallel Groove Clamp, Aluminum alloy

Brand:

Burndy

Catalog ID:

UCG28RSCONKIT

Product details

General

Catalog Number

UCG28RSCONKIT

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810420324

Dimensions

Dimension - B Length fraction

2-1/5 in

Dimension - B Length inch

2.20 in

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.75 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Size A Range

1/0 -4/0 AWG

Conductor - Copper Str Size B Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads