BURNDY
UCG25RS_Photo_ColorCMYK
UCG25RS_Photo_ColorCMYK

UCG32RS, Aluminum Alloy Parallel Clamp

Brand:

Burndy

Catalog ID:

UCG32RS

Multiple purpose parallel groove clamp made of high strength, high conductivity aluminum alloy. Hardware allows for one of two wrench installation,length:1-1/2",width:2-1/8".

  • Multi-purpose parallel groove clamp made of high strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Interlocking fingers on connector body halves prevent mismatching
  • Square shank, hex head, round collar, high strength galvanized steel bolt allows 1 or 2-wrench installation
  • Supplied pre-filled with PENETROX™ joint compound and strip sealed

Features: Multiple Purpose Parallel Groove Clamp Made Of High Strength, High Conductivity, Non Copper Bearing Aluminum Alloy, Properly Proportioned To Minimize Stress Corrosion And Deterioration By Galvanic Action, Interlocking Fingers On Connector Body Halves Prevent Mismatching, Square Shank, Hex Head, Round Collar, High Strength Galvanized Steel Bolt Allows One Or Two-Wrench Installation, Also Supplied Pre-Filled With PENETROX Joint Compound And Stripsealed, Width: 2-1/8 IN, Length: 1-1/2 IN, Height: 2-5/8 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005

Catalog Number

UCG32RS

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Trade Name

TAPIT™

Type

UCG-RS

UPC

781810097953

UPC 12 Digit

7818100979533

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Height fraction

2-3/5 in

Dimension - Height inch

2.59 in

Dimension - Height mm

65.8 mm

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.12 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - AAAC 5005 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 5005 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 6201 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Size B Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - ACSR Str Size Range

1/0 AWG - 336.5 Kcmil

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil

Conductor - AL Str Size A Range

1/0 AWG - 397.5 Kcmil

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size B Range

8 AWG- 2/0 AWG

Conductor - Copper Str Size A Range

1/0 AWG - 397.5 Kcmil

Conductor - Copper Str Size B Range

8 AWG- 2/0 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads