BURNDY
Image of UCT32 UCT26, FASTAP™ with LINEMAN ASSIST™ Aluminum Parallel Groove Clamp.
Image of UCT32 UCT26, FASTAP™ with LINEMAN ASSIST™ Aluminum Parallel Groove Clamp.

UCT26, FASTAP™ with LINEMAN ASSIST™ Aluminum Parallel Groove Clamp.

Brand:

Burndy

Catalog ID:

UCT32

Product details

General

Application

  • Mechanical tapping of copper conductors in primary, secondary, and service drop applications
  • Accommodates copper to copper applications

Catalog Number

UCT32

Material

Copper

Plating

No

Plating Type

Unplated

Torque Rating

20 ft-lbs

Trade Name

FASTAP™

UPC

621945482654

Dimensions

Dimensions

1.66 in x 2.84 in x 2.75 in

Height

2.75 in

Length

1.66 in

Width

2.84 in

Conductor Related

Conductor - Copper Str Size A Range

1 Sol - 400 kcmil

Conductor - Copper Str Size B Range

8 Sol - 4/0 Str

Conductor Diameter (Main) - Maximum

0.73 in

Conductor Diameter (Main) - Minimum

0.29 in

Conductor Diameter (Main) Range

0.29 - 0.73

Conductor Diameter (Tap) - Maximum

0.56 in

Conductor Diameter (Tap) - Minimum

0.13 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1