BURNDY
UH
UH

UH163B, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH163B

Product details

General

Application

Substation

Catalog Number

UH163B

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Base mounting kit (w nuts)

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2-13 x 1 1/2" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810627099

UPC 12 Digit

7818106270999

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.25 in

Dimension - Height inch

3.44 in

Dimension - Height mm

87.4 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

1 1/4 IPS IPS

Conductor - Copper Tube EH Size Range

1 1/4 IPS IPS

Conductor - Copper Tube Std Size

1 1/4 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/4 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads