BURNDY
UH
UH

UH183CH, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH183CH

Product details

General

Application

Substation

Catalog Number

UH183CH

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2-13 x 1" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810212943

UPC 12 Digit

7818102129433

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.75 in

Dimension - Height inch

4.31 in

Dimension - Height mm

109.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

4.63 in

Dimension - Width mm

118 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

2 IPS

Conductor - Copper Tube EH Size Range

2 IPS

Conductor - Copper Tube Std Size

2 IPS

Conductor - Copper Tube Std Size Range

2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads